IESNA:LM-63-2002
[TEST]P948578
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20118
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2766.4 2975 3199 3424 3596.5 3702.2 3766.4 3802.5 3842.3 3888.5
3947.9 4028.6 4137.4 4265.8 4421.9 4684.6 5081.6 5608.2 6258.4 7071.5
8137.3 9360.7 10663.3 11848 12564 12200.4 11472.7 10497.7 9326.2 7930.3
6164.4 4404.4 2882.6 1675.7 737.2 228.2 0
2766.4 2986.2 3238.4 3488.1 3672.3 3784.3 3837.3 3850.3 3858.9 3866.6
3878.9 3905.2 3953.4 4013.9 4113.6 4322 4687.3 5216.9 5906.9 6729.6
7714.9 8849.3 10158 11572.8 12991.4 13368.2 12568.7 11540.1 10460.1 9231.4
7511.1 5661.5 3940.3 2398.7 1121 357.2 0
2766.4 2997.6 3277.9 3552.2 3748.1 3866.4 3908.1 3898.2 3875.7 3844.7
3809.9 3781.8 3769.6 3762.1 3805.4 3959.4 4292.9 4825.6 5555.3 6387.6
7292.6 8337.9 9652.7 11297.5 13418.8 14536 13664.8 12582.5 11594 10532.7
8857.8 6918.6 4997.8 3121.8 1504.7 486.2 0
2766.4 3013.6 3316.9 3609.8 3815.7 3927.5 3946.4 3899 3825.3 3740.3
3651.3 3571.7 3511 3469.6 3500.6 3682.3 4086.9 4706.9 5503 6376.9
7294.4 8286.2 9451.1 10893.2 12916.7 14479.4 13881.7 12684.2 11639.5 10565.4
8978.7 7091.7 5212.8 3362 1709.1 600.2 0
2766.4 3029.7 3356.1 3667.4 3883.4 3988.5 3984.8 3899.6 3774.9 3635.8
3492.7 3361.7 3252.4 3177 3195.8 3405.2 3880.8 4588.2 5450.5 6366.3
7296.2 8234.4 9249.5 10489 12414.6 14422.7 14098.4 12785.8 11685 10598
9099.6 7264.7 5427.9 3602.4 1913.4 714.2 0
2766.4 3039.2 3377.3 3702.2 3924.3 4018.2 3985.9 3856.6 3680 3496.2
3323.2 3173.8 3056.6 2993 3068 3397 4026.2 4905.4 5958.7 7099.4
8241 9363 10505.5 11757.2 13614.8 15522.2 15495.7 14241.6 12986.9 11616.5
9892 7867.1 5882.9 3915.5 2170.8 842.9 0
2766.4 3048.8 3398.6 3736.9 3965.1 4047.9 3987 3813.6 3585.1 3356.6
3153.7 2985.9 2860.9 2809.1 2940.3 3388.7 4171.7 5222.6 6467 7832.3
9185.8 10491.5 11761.4 13025.4 14815 16621.7 16893 15697.3 14288.7 12635.1
10684.5 8469.6 6337.7 4228.7 2428 971.5 0
2766.4 3053.5 3411.4 3755.7 3983.4 4057.9 3976.4 3774.2 3516 3270.2
3062.8 2896.5 2778 2744 2925.1 3458.1 4340.5 5529.6 6971.4 8570.8
10160.6 11697.6 13199.3 14654.1 16558.7 18280.7 18501.6 17312.9 15679 13676.4
11417.5 8989.4 6610.7 4342.6 2492.6 977.1 0
2766.4 3058.3 3424.3 3774.3 4001.5 4067.9 3965.7 3734.7 3446.9 3183.8
2972.1 2807.3 2695.1 2678.8 2909.9 3527.5 4509.3 5836.6 7476 9309.3
11135.4 12903.7 14637.2 16282.6 18302.4 19939.6 20110.2 18928.5 17069.2 14717.5
12150.5 9509.4 6883.6 4456.4 2557.3 982.5 0
2766.4 3056.2 3434.1 3783.4 4008.4 4068.9 3953.2 3706.9 3404.4 3136.9
2927.8 2765.3 2656 2650.7 2907.6 3563.6 4593.3 6016.9 7782.2 9742.9
11724.8 13610.1 15477.4 17324.5 19428.5 20980.5 20996.4 19622.7 17455.1 14756.6
11954.1 9171.8 6340.6 4029.6 2215.5 824.8 0
2766.4 3058.3 3424.3 3774.3 4001.5 4067.9 3965.7 3734.7 3446.9 3183.8
2972.1 2807.3 2695.1 2678.8 2909.9 3527.5 4509.3 5836.6 7476 9309.3
11135.4 12903.7 14637.2 16282.6 18302.4 19939.6 20110.2 18928.5 17069.2 14717.5
12150.5 9509.4 6883.6 4456.4 2557.3 982.5 0
2766.4 3053.5 3411.4 3755.7 3983.4 4057.9 3976.4 3774.2 3516 3270.2
3062.8 2896.5 2778 2744 2925.1 3458.1 4340.5 5529.6 6971.4 8570.8
10160.6 11697.6 13199.3 14654.1 16558.7 18280.7 18501.6 17312.9 15679 13676.4
11417.5 8989.4 6610.7 4342.6 2492.6 977.1 0
2766.4 3048.8 3398.6 3736.9 3965.1 4047.9 3987 3813.6 3585.1 3356.6
3153.7 2985.9 2860.9 2809.1 2940.3 3388.7 4171.7 5222.6 6467 7832.3
9185.8 10491.5 11761.4 13025.4 14815 16621.7 16893 15697.3 14288.7 12635.1
10684.5 8469.6 6337.7 4228.7 2428 971.5 0
2766.4 3039.2 3377.3 3702.2 3924.3 4018.2 3985.9 3856.6 3680 3496.2
3323.2 3173.8 3056.6 2993 3068 3397 4026.2 4905.4 5958.7 7099.4
8241 9363 10505.5 11757.2 13614.8 15522.2 15495.7 14241.6 12986.9 11616.5
9892 7867.1 5882.9 3915.5 2170.8 842.9 0
2766.4 3029.7 3356.1 3667.4 3883.4 3988.5 3984.8 3899.6 3774.9 3635.8
3492.7 3361.7 3252.4 3177 3195.8 3405.2 3880.8 4588.2 5450.5 6366.3
7296.2 8234.4 9249.5 10489 12414.6 14422.7 14098.4 12785.8 11685 10598
9099.6 7264.7 5427.9 3602.4 1913.4 714.2 0
2766.4 3013.6 3316.9 3609.8 3815.7 3927.5 3946.4 3899 3825.3 3740.3
3651.3 3571.7 3511 3469.6 3500.6 3682.3 4086.9 4706.9 5503 6376.9
7294.4 8286.2 9451.1 10893.2 12916.7 14479.4 13881.7 12684.2 11639.5 10565.4
8978.7 7091.7 5212.8 3362 1709.1 600.2 0
2766.4 2997.6 3277.9 3552.2 3748.1 3866.4 3908.1 3898.2 3875.7 3844.7
3809.9 3781.8 3769.6 3762.1 3805.4 3959.4 4292.9 4825.6 5555.3 6387.6
7292.6 8337.9 9652.7 11297.5 13418.8 14536 13664.8 12582.5 11594 10532.7
8857.8 6918.6 4997.8 3121.8 1504.7 486.2 0
2766.4 2986.2 3238.4 3488.1 3672.3 3784.3 3837.3 3850.3 3858.9 3866.6
3878.9 3905.2 3953.4 4013.9 4113.6 4322 4687.3 5216.9 5906.9 6729.6
7714.9 8849.3 10158 11572.8 12991.4 13368.2 12568.7 11540.1 10460.1 9231.4
7511.1 5661.5 3940.3 2398.7 1121 357.2 0
2766.4 2975 3199 3424 3596.5 3702.2 3766.4 3802.5 3842.3 3888.5
3947.9 4028.6 4137.4 4265.8 4421.9 4684.6 5081.6 5608.2 6258.4 7071.5
8137.3 9360.7 10663.3 11848 12564 12200.4 11472.7 10497.7 9326.2 7930.3
6164.4 4404.4 2882.6 1675.7 737.2 228.2 0
2766.4 2952.2 3148.6 3340.8 3491.3 3586.6 3645.9 3680.3 3715.3 3758.7
3820.7 3907.4 4020.2 4149.8 4310.8 4543 4875.3 5310.3 5856.6 6506
7284.8 8102.8 8828.1 9342.1 9470.5 8929.6 8164.4 7253.7 6260 5182.7
3947.8 2763.1 1780.2 1030.3 463.5 151.8 0
2766.4 2929.3 3098.1 3257.7 3386.1 3471.1 3525.4 3558.1 3588.2 3628.9
3693.7 3786 3903.1 4033.9 4199.7 4401.4 4668.9 5012.4 5454.8 5940.4
6432.1 6844.9 6993 6836.2 6376.9 5658.9 4856.1 4009.7 3193.7 2435.2
1731.2 1121.8 677.8 385.1 189.8 75.4 0
2766.4 2905 3047.8 3180.8 3284.5 3356 3400.6 3421.9 3438.6 3461.1
3501.8 3565.5 3648 3734.1 3832.2 3942.1 4081.6 4264 4504.2 4760
4997.4 5151.5 5117.5 4878.5 4433.6 3832 3218.2 2616.9 2060.5 1575.2
1143.3 774.7 499.1 307 164.1 68 0
2766.4 2880.8 2997.6 3104 3183.1 3240.9 3275.7 3285.7 3288.9 3293.1
3309.9 3344.9 3392.9 3434.3 3464.7 3482.7 3494.1 3515.6 3553.5 3579.5
3562.6 3458 3242 2920.9 2490.2 2005.1 1580.4 1224.2 927.3 715.3
555.4 427.6 320.6 229.1 138.5 60.7 0
2766.4 2856.4 2947 3029.1 3092.2 3133.7 3152.3 3142.4 3115.2 3081.9
3049 3027 3016.7 3004 2980 2938.9 2882.3 2823.9 2769.7 2724.9
2676.1 2593.6 2456.9 2264.1 2013.8 1714.2 1444.7 1185.6 938.3 748.5
585.6 448.1 329.1 230.6 137.8 60 0
2766.4 2832 2896.4 2954.3 3001.2 3026.5 3028.8 2999.1 2941.6 2870.6
2788.2 2709.1 2640.3 2573.4 2495.5 2395.1 2270.7 2132.4 1985.9 1870.2
1789.6 1729.3 1671.7 1607.2 1537.3 1423.3 1308.9 1147 949.2 781.8
615.7 468.7 337.6 232.3 136.9 59.2 0
2766.4 2808.6 2849.2 2888.4 2923.3 2938.3 2926.7 2876.3 2789.3 2687.3
2573.4 2469.3 2382.2 2307.2 2233.4 2146.6 2043 1928.6 1807.2 1711.1
1647.3 1605.3 1574.8 1538.7 1483.5 1387.6 1292 1156.5 993 843.8
685.1 536.1 394.7 274.3 167.7 71.8 0
2766.4 2785.3 2802 2822.4 2845.2 2850 2824.6 2753.4 2637.1 2504
2358.8 2229.5 2124.2 2040.8 1971.3 1898.1 1815.2 1724.8 1628.4 1552
1505.1 1481.4 1477.9 1470.2 1429.7 1351.9 1275.1 1165.8 1036.6 905.7
754.5 603.5 451.7 316.3 198.5 84.4 0
2766.4 2762.7 2757.4 2761.6 2770.1 2771.2 2737.2 2650.7 2517.5 2367.8
2219.2 2102.4 2017.5 1954.8 1899.6 1835.4 1758.5 1672.5 1575.3 1483.5
1415 1377.9 1381.6 1385.3 1373.6 1345 1276 1163.5 1036.6 916.1
802.5 682.6 546.2 397 258.5 109.3 0
2766.4 2737.5 2713.3 2704.6 2708.9 2714.2 2691.6 2622.6 2510 2382.3
2258.4 2150.2 2054.9 1971.5 1892.7 1810.2 1719.7 1623.6 1528.1 1442.9
1367.8 1311.9 1282.1 1264.3 1247.5 1228 1186.8 1113.4 1020.1 916.3
798.5 680.5 545.8 401.5 264.3 116.8 0
2766.4 2717.1 2674.9 2653.4 2654.9 2670 2670.4 2630.3 2546.1 2435.7
2320 2209.6 2102.1 1999.4 1900.4 1801.7 1700.5 1598.2 1503.3 1422.1
1349.3 1293.6 1253.3 1222.3 1193.1 1159.8 1114.4 1053.1 977.3 886.9
775.9 662.3 530.7 394 256.4 113.6 0
2766.4 2696.9 2636.4 2602.4 2601 2626.1 2649.4 2638 2582.2 2489.1
2381.6 2269.1 2149.4 2027.3 1908.1 1793.2 1681.3 1572.7 1478.5 1401.2
1331 1275.5 1224.5 1180.2 1138.5 1091.8 1041.9 992.8 934.4 857.5
753.2 644.1 515.4 386.6 248.4 110.4 0
2766.4 2678.5 2604.1 2559.9 2558.5 2597.8 2653.2 2684.2 2662.6 2580.8
2464.1 2336.9 2205.7 2072.3 1942.4 1817.8 1699 1587.1 1490.6 1412.7
1348.8 1302.3 1262.6 1221.2 1174.5 1114.6 1050.7 990 924.8 843.5
739.8 630.6 504 378.5 239.4 108.7 0
2766.4 2660.2 2571.9 2517.5 2516.1 2569.8 2657.1 2730.5 2743 2672.8
2546.7 2404.6 2261.9 2117.3 1976.6 1842.3 1716.7 1601.7 1502.9 1424.1
1366.7 1329.1 1300.6 1262.2 1210.4 1137.5 1059.4 987.2 915.3 829.6
726.3 617 492.6 370.5 230.4 107 0
2766.4 2644.2 2543.5 2481.7 2477.6 2539.4 2649.2 2755.1 2794.5 2739.8
2612.6 2457.5 2305.8 2159.3 2018.2 1883.8 1756.9 1639.7 1539 1459.4
1400.1 1359.6 1333.5 1300.8 1254.8 1189.1 1114.8 1038.4 960.3 865.1
752.6 638.4 510.4 369 222.7 106.7 0
2766.4 2628.2 2515 2445.8 2438.9 2509.3 2641.3 2779.7 2846 2806.7
2678.5 2510.4 2349.7 2201.4 2059.9 1925.4 1797 1677.8 1575.1 1494.7
1433.3 1390.1 1366.4 1339.5 1299.1 1241 1170.4 1089.7 1005.3 900.4
779 659.8 528.1 367.5 215 106.4 0
2766.4 2612 2489.2 2414.2 2403.3 2472.5 2609.4 2753.9 2834.1 2814
2703.1 2537.7 2372 2226.2 2089.7 1962.2 1839.2 1723.4 1622.5 1541.4
1475.1 1429.1 1400.6 1373.2 1333.4 1277.6 1205.4 1122.9 1033.9 926.3
802.4 679.9 545.1 361.6 198.5 93.8 0
2766.4 2596 2463.3 2382.6 2367.8 2435.7 2577.4 2728.2 2822.1 2821.1
2727.7 2565.2 2394.3 2251 2119.4 1998.9 1881.6 1769.1 1669.8 1588.1
1517 1468.1 1434.7 1407.1 1367.8 1314.2 1240.4 1156 1062.6 952.2
825.9 700.1 562.1 355.6 182.1 81.2 0
2766.4 2583.6 2443.5 2359 2339.5 2399.6 2526.1 2660.1 2744.3 2746.8
2666.7 2521.8 2361.3 2220.7 2097.7 1988.9 1884 1781.3 1687.3 1608.2
1542.9 1498.8 1467.2 1439.9 1400.7 1344.3 1267 1179 1083.3 972.5
844.4 719.5 576.8 387 211.5 93.5 0
2766.4 2571.1 2423.5 2335.4 2311.2 2363.5 2474.7 2592.1 2666.6 2672.5
2605.9 2478.5 2328.2 2190.2 2076.2 1978.9 1886.4 1793.5 1704.8 1628.4
1568.8 1529.5 1499.8 1472.6 1433.6 1374.5 1293.5 1201.9 1104 992.8
862.8 738.8 591.5 418.5 241 105.9 0
2766.4 2561 2409.6 2318.8 2292.7 2339.7 2438.4 2538.6 2601 2604.9
2545.8 2431.9 2294.9 2163.5 2051.6 1956.3 1867.2 1777.2 1690.2 1618.2
1568.1 1535 1507.4 1480.3 1442.1 1382.7 1301.9 1210.1 1111.9 1002.1
872.6 748 603.6 439.1 266.4 116.2 0
2766.4 2550.9 2395.7 2302.3 2274.1 2315.8 2402.1 2485.1 2535.5 2537.3
2485.9 2385.3 2261.3 2136.9 2027 1933.6 1847.9 1761.1 1675.7 1608
1567.7 1540.5 1515 1488.1 1450.6 1390.8 1310.2 1218.1 1119.7 1011.4
882.4 757.1 615.7 459.7 291.9 126.5 0
2766.4 2543 2385.8 2290.9 2263.3 2303.8 2385.4 2460.5 2504 2504.1
2457.1 2366 2251.4 2130.4 2017.2 1915.7 1821.8 1728.7 1638.6 1575.1
1541.4 1519.1 1496.4 1469.2 1432.1 1374.2 1294.1 1203.4 1107.7 1001.5
877.5 750.3 612.7 458.4 289.8 124 0
2766.4 2535.2 2376 2279.7 2252.6 2291.9 2368.8 2435.7 2472.3 2470.8
2428.3 2346.6 2241.5 2123.9 2007.4 1897.8 1795.9 1696.4 1601.7 1542.2
1515 1497.6 1477.7 1450.3 1413.8 1357.5 1278.1 1188.7 1095.7 991.5
872.6 743.3 609.9 457 287.7 121.2 0
2766.4 2528 2368.4 2272.9 2246.9 2287 2362.5 2427.7 2462.3 2459.6
2417.8 2341.8 2241.5 2124.8 2005.3 1888.4 1778.3 1670.8 1571.6 1514.4
1489.4 1474.6 1457.5 1430.3 1393.2 1335.9 1257.1 1169.2 1077 973.7
857.6 728.2 589.6 439.9 274.3 114.4 0
2766.4 2520.6 2360.9 2266.2 2241.1 2282.1 2356.1 2419.5 2452.2 2448.5
2407.4 2337 2241.5 2125.8 2003.1 1878.9 1760.9 1645.2 1541.6 1486.7
1463.7 1451.7 1437.3 1410.3 1372.6 1314.2 1236.2 1149.7 1058.4 955.9
842.7 713.1 569.2 422.7 260.9 107.4 0
2766.4 2511.6 2353.5 2261.1 2238.8 2281.3 2355.6 2418.2 2449 2443.7
2401.2 2335.4 2243.1 2127.3 2002.1 1873.6 1750.5 1628.4 1522.3 1468.1
1445.8 1435.2 1422.5 1394.9 1356.7 1295.1 1219.7 1134.8 1041.4 939.5
826.9 700.6 545.6 407.6 247.3 100.8 0
2766.4 2520.6 2360.9 2266.2 2241.1 2282.1 2356.1 2419.5 2452.2 2448.5
2407.4 2337 2241.5 2125.8 2003.1 1878.9 1760.9 1645.2 1541.6 1486.7
1463.7 1451.7 1437.3 1410.3 1372.6 1314.2 1236.2 1149.7 1058.4 955.9
842.7 713.1 569.2 422.7 260.9 107.4 0
2766.4 2528 2368.4 2272.9 2246.9 2287 2362.5 2427.7 2462.3 2459.6
2417.8 2341.8 2241.5 2124.8 2005.3 1888.4 1778.3 1670.8 1571.6 1514.4
1489.4 1474.6 1457.5 1430.3 1393.2 1335.9 1257.1 1169.2 1077 973.7
857.6 728.2 589.6 439.9 274.3 114.4 0
2766.4 2535.2 2376 2279.7 2252.6 2291.9 2368.8 2435.7 2472.3 2470.8
2428.3 2346.6 2241.5 2123.9 2007.4 1897.8 1795.9 1696.4 1601.7 1542.2
1515 1497.6 1477.7 1450.3 1413.8 1357.5 1278.1 1188.7 1095.7 991.5
872.6 743.3 609.9 457 287.7 121.2 0
2766.4 2543 2385.8 2290.9 2263.3 2303.8 2385.4 2460.5 2504 2504.1
2457.1 2366 2251.4 2130.4 2017.2 1915.7 1821.8 1728.7 1638.6 1575.1
1541.4 1519.1 1496.4 1469.2 1432.1 1374.2 1294.1 1203.4 1107.7 1001.5
877.5 750.3 612.7 458.4 289.8 124 0
2766.4 2550.9 2395.7 2302.3 2274.1 2315.8 2402.1 2485.1 2535.5 2537.3
2485.9 2385.3 2261.3 2136.9 2027 1933.6 1847.9 1761.1 1675.7 1608
1567.7 1540.5 1515 1488.1 1450.6 1390.8 1310.2 1218.1 1119.7 1011.4
882.4 757.1 615.7 459.7 291.9 126.5 0
2766.4 2561 2409.6 2318.8 2292.7 2339.7 2438.4 2538.6 2601 2604.9
2545.8 2431.9 2294.9 2163.5 2051.6 1956.3 1867.2 1777.2 1690.2 1618.2
1568.1 1535 1507.4 1480.3 1442.1 1382.7 1301.9 1210.1 1111.9 1002.1
872.6 748 603.6 439.1 266.4 116.2 0
2766.4 2571.1 2423.5 2335.4 2311.2 2363.5 2474.7 2592.1 2666.6 2672.5
2605.9 2478.5 2328.2 2190.2 2076.2 1978.9 1886.4 1793.5 1704.8 1628.4
1568.8 1529.5 1499.8 1472.6 1433.6 1374.5 1293.5 1201.9 1104 992.8
862.8 738.8 591.5 418.5 241 105.9 0
2766.4 2583.6 2443.5 2359 2339.5 2399.6 2526.1 2660.1 2744.3 2746.8
2666.7 2521.8 2361.3 2220.7 2097.7 1988.9 1884 1781.3 1687.3 1608.2
1542.9 1498.8 1467.2 1439.9 1400.7 1344.3 1267 1179 1083.3 972.5
844.4 719.5 576.8 387 211.5 93.5 0
2766.4 2596 2463.3 2382.6 2367.8 2435.7 2577.4 2728.2 2822.1 2821.1
2727.7 2565.2 2394.3 2251 2119.4 1998.9 1881.6 1769.1 1669.8 1588.1
1517 1468.1 1434.7 1407.1 1367.8 1314.2 1240.4 1156 1062.6 952.2
825.9 700.1 562.1 355.6 182.1 81.2 0
2766.4 2612 2489.2 2414.2 2403.3 2472.5 2609.4 2753.9 2834.1 2814
2703.1 2537.7 2372 2226.2 2089.7 1962.2 1839.2 1723.4 1622.5 1541.4
1475.1 1429.1 1400.6 1373.2 1333.4 1277.6 1205.4 1122.9 1033.9 926.3
802.4 679.9 545.1 361.6 198.5 93.8 0
2766.4 2628.2 2515 2445.8 2438.9 2509.3 2641.3 2779.7 2846 2806.7
2678.5 2510.4 2349.7 2201.4 2059.9 1925.4 1797 1677.8 1575.1 1494.7
1433.3 1390.1 1366.4 1339.5 1299.1 1241 1170.4 1089.7 1005.3 900.4
779 659.8 528.1 367.5 215 106.4 0
2766.4 2644.2 2543.5 2481.7 2477.6 2539.4 2649.2 2755.1 2794.5 2739.8
2612.6 2457.5 2305.8 2159.3 2018.2 1883.8 1756.9 1639.7 1539 1459.4
1400.1 1359.6 1333.5 1300.8 1254.8 1189.1 1114.8 1038.4 960.3 865.1
752.6 638.4 510.4 369 222.7 106.7 0
2766.4 2660.2 2571.9 2517.5 2516.1 2569.8 2657.1 2730.5 2743 2672.8
2546.7 2404.6 2261.9 2117.3 1976.6 1842.3 1716.7 1601.7 1502.9 1424.1
1366.7 1329.1 1300.6 1262.2 1210.4 1137.5 1059.4 987.2 915.3 829.6
726.3 617 492.6 370.5 230.4 107 0
2766.4 2678.5 2604.1 2559.9 2558.5 2597.8 2653.2 2684.2 2662.6 2580.8
2464.1 2336.9 2205.7 2072.3 1942.4 1817.8 1699 1587.1 1490.6 1412.7
1348.8 1302.3 1262.6 1221.2 1174.5 1114.6 1050.7 990 924.8 843.5
739.8 630.6 504 378.5 239.4 108.7 0
2766.4 2696.9 2636.4 2602.4 2601 2626.1 2649.4 2638 2582.2 2489.1
2381.6 2269.1 2149.4 2027.3 1908.1 1793.2 1681.3 1572.7 1478.5 1401.2
1331 1275.5 1224.5 1180.2 1138.5 1091.8 1041.9 992.8 934.4 857.5
753.2 644.1 515.4 386.6 248.4 110.4 0
2766.4 2717.1 2674.9 2653.4 2654.9 2670 2670.4 2630.3 2546.1 2435.7
2320 2209.6 2102.1 1999.4 1900.4 1801.7 1700.5 1598.2 1503.3 1422.1
1349.3 1293.6 1253.3 1222.3 1193.1 1159.8 1114.4 1053.1 977.3 886.9
775.9 662.3 530.7 394 256.4 113.6 0
2766.4 2737.5 2713.3 2704.6 2708.9 2714.2 2691.6 2622.6 2510 2382.3
2258.4 2150.2 2054.9 1971.5 1892.7 1810.2 1719.7 1623.6 1528.1 1442.9
1367.8 1311.9 1282.1 1264.3 1247.5 1228 1186.8 1113.4 1020.1 916.3
798.5 680.5 545.8 401.5 264.3 116.8 0
2766.4 2762.7 2757.4 2761.6 2770.1 2771.2 2737.2 2650.7 2517.5 2367.8
2219.2 2102.4 2017.5 1954.8 1899.6 1835.4 1758.5 1672.5 1575.3 1483.5
1415 1377.9 1381.6 1385.3 1373.6 1345 1276 1163.5 1036.6 916.1
802.5 682.6 546.2 397 258.5 109.3 0
2766.4 2785.3 2802 2822.4 2845.2 2850 2824.6 2753.4 2637.1 2504
2358.8 2229.5 2124.2 2040.8 1971.3 1898.1 1815.2 1724.8 1628.4 1552
1505.1 1481.4 1477.9 1470.2 1429.7 1351.9 1275.1 1165.8 1036.6 905.7
754.5 603.5 451.7 316.3 198.5 84.4 0
2766.4 2808.6 2849.2 2888.4 2923.3 2938.3 2926.7 2876.3 2789.3 2687.3
2573.4 2469.3 2382.2 2307.2 2233.4 2146.6 2043 1928.6 1807.2 1711.1
1647.3 1605.3 1574.8 1538.7 1483.5 1387.6 1292 1156.5 993 843.8
685.1 536.1 394.7 274.3 167.7 71.8 0
2766.4 2832 2896.4 2954.3 3001.2 3026.5 3028.8 2999.1 2941.6 2870.6
2788.2 2709.1 2640.3 2573.4 2495.5 2395.1 2270.7 2132.4 1985.9 1870.2
1789.6 1729.3 1671.7 1607.2 1537.3 1423.3 1308.9 1147 949.2 781.8
615.7 468.7 337.6 232.3 136.9 59.2 0
2766.4 2856.4 2947 3029.1 3092.2 3133.7 3152.3 3142.4 3115.2 3081.9
3049 3027 3016.7 3004 2980 2938.9 2882.3 2823.9 2769.7 2724.9
2676.1 2593.6 2456.9 2264.1 2013.8 1714.2 1444.7 1185.6 938.3 748.5
585.6 448.1 329.1 230.6 137.8 60 0
2766.4 2880.8 2997.6 3104 3183.1 3240.9 3275.7 3285.7 3288.9 3293.1
3309.9 3344.9 3392.9 3434.3 3464.7 3482.7 3494.1 3515.6 3553.5 3579.5
3562.6 3458 3242 2920.9 2490.2 2005.1 1580.4 1224.2 927.3 715.3
555.4 427.6 320.6 229.1 138.5 60.7 0
2766.4 2905 3047.8 3180.8 3284.5 3356 3400.6 3421.9 3438.6 3461.1
3501.8 3565.5 3648 3734.1 3832.2 3942.1 4081.6 4264 4504.2 4760
4997.4 5151.5 5117.5 4878.5 4433.6 3832 3218.2 2616.9 2060.5 1575.2
1143.3 774.7 499.1 307 164.1 68 0
2766.4 2929.3 3098.1 3257.7 3386.1 3471.1 3525.4 3558.1 3588.2 3628.9
3693.7 3786 3903.1 4033.9 4199.7 4401.4 4668.9 5012.4 5454.8 5940.4
6432.1 6844.9 6993 6836.2 6376.9 5658.9 4856.1 4009.7 3193.7 2435.2
1731.2 1121.8 677.8 385.1 189.8 75.4 0
2766.4 2952.2 3148.6 3340.8 3491.3 3586.6 3645.9 3680.3 3715.3 3758.7
3820.7 3907.4 4020.2 4149.8 4310.8 4543 4875.3 5310.3 5856.6 6506
7284.8 8102.8 8828.1 9342.1 9470.5 8929.6 8164.4 7253.7 6260 5182.7
3947.8 2763.1 1780.2 1030.3 463.5 151.8 0
2766.4 2975 3199 3424 3596.5 3702.2 3766.4 3802.5 3842.3 3888.5
3947.9 4028.6 4137.4 4265.8 4421.9 4684.6 5081.6 5608.2 6258.4 7071.5
8137.3 9360.7 10663.3 11848 12564 12200.4 11472.7 10497.7 9326.2 7930.3
6164.4 4404.4 2882.6 1675.7 737.2 228.2 0
